Power connectors (1408991)

Power connectors 1408991

Click on this image to zoom in.

Click on this image to zoom in.

  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991
  • Power connectors 1408991

Product Details:

Manufacturer part number: 1408991

Brand: PHOENIX CONTACT

Price: 26.54

Delivery time: 7 Days


Technical Data:

Nominal current: 8 A

Nominal voltage: 250 V

Connection direction: [Angle] right angle

IP rating: -

Cable diameter: 8 - 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1408991

Part Number
1408991
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction IP rating Cable diameter
(mm)
Connector cross section
(mm²)
Number of pins Colour Coding Contact surface Thread type (wiring and installation) Connection side A (sensors/actuators) Connector standard Connector type

26.54 €

7 7 Days 8250[Angle] right angle-8 - 100.75-1.504BlackANi/AuPG11-Sensor connectorSocket

Loading...

  1. 1

Basic information

Contact material CuZn Connection (components) Screws Thread type connection side M12
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Power connectors, part number 1408991.
You can find the detail information about specifications and dimensions on part number 1408991.

Variation of this product

Part Number
1408988
1408989
1408990
1408992
1408993
1418052
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction IP rating Cable diameter
(mm)
Connector cross section
(mm²)
Number of pins Colour Coding Contact surface Thread type (wiring and installation) Connection side A (sensors/actuators) Connector standard Connector type

25.47 €

8 7 Days 1263[Angle] right angle-8 - 100.75-1.504BlackTAuPG11-Sensor connectorPlug

25.47 €

8 7 Days 1263[Angle] right angle-8 - 100.75-1.504BlackTAuPG11-Sensor connectorSocket

26.54 €

7 7 Days 8250[Angle] right angle-8 - 100.75-1.504BlackANi/AuPG11-Sensor connectorPlug

31.89 €

6 7 Days 863[Angle] right angle-8 - 100.75-1.505BlackANi/AuPG11-Sensor connectorPlug

31.89 €

6 7 Days 863[Angle] right angle-8 - 100.75-1.505BlackANi/AuPG11-Sensor connectorSocket

24.18 €

8 7 Days 1263-[Available] IP67--4-TAu----

Tech Support