QUICKON cable connector (1403782)

QUICKON cable connector 1403782

Click on this image to zoom in.

Click on this image to zoom in.

  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782
  • QUICKON cable connector 1403782

Product Details:

Manufacturer part number: 1403782

Brand: PHOENIX CONTACT

Price: 15.73

Delivery time: 19 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 150 V

IP rating: -

AWG: 16 - 14

Cable diameter: 9 - 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1403782

Part Number
1403782
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
IP rating AWG Cable diameter
(mm)
Product size (dia.)
(mm)
Product size (length)
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Case material Contact material Seal type Standards Type (misc.) Leading contact (PE)

15.73 €

12 19 Days 7150-16 - 149 - 1439.187.82.5 (max)-40 - +854 + PE-PACuZn, tin-platedScrew-type lockingfollowing UL 94 PA VO · UL-/ CSA-Yes

Loading...

  1. 1

Basic information

Connection angle(°) 180 Colour Black Connection (components) Cut & Clip
Connector type Wire connector Connector type (category) Bullet connector Series (connectors) QUICKON

This page is QUICKON cable connector, part number 1403782.
You can find the detail information about specifications and dimensions on part number 1403782.

Variation of this product

Part Number
1403784
1403831
1403834
1403836
1403838
1641879
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
IP rating AWG Cable diameter
(mm)
Product size (dia.)
(mm)
Product size (length)
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Case material Contact material Seal type Standards Type (misc.) Leading contact (PE)

15.73 €

12 7 Days 7150-16 - 1411 - 639.187.82.5 (max)-40 - +854 + PE-PACuZn, tin-platedScrew-type lockingfollowing UL 94 PA VO · UL-/ CSA-Yes

11.67 €

16 19 Days 20690[Available] IP69K16 - 149 - 16--2.5 (max)-25 - +854 + PE--Silver plated---Yes

11.67 €

16 7 Days 7250[Available] IP69K16 - 146 - 11--2.5 (max)-40 - +854 + PE-PA-Screw-type lockingfollowing UL 94 PA VO · UL-/ CSA-Yes

16.21 €

12 7 Days 7250[Available] IP69K16 - 149 - 16--1-2.50-40 - +854 + PE-PACuZn, tin-platedScrew-type lockingfollowing UL 94 PA VO · UL-/ CSA-Yes

16.21 €

12 7 Days 20690[Available] IP69K16 - 146 - 11--1-2.50-40 - +854 + PE-PACuZn, tin-platedScrew-type lockingfollowing UL 94 PA VO · UL-/ CSA-Yes

10.20 €

18 7 Days 5500[Available] IP69K24 - 223.5 - 6--0.14-0.34-25 - +8045PACuZn, tin-platedScrew-type lockingfollowing UL 94 PA VO · UL-/ CSACable connectorNo

Tech Support