Sensor / Actuator Build-in Plug Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419991
1420003
1440973
1440986
1441561
1441574
1500334
1500347
1500350
1500363
1513758
1513774
1520039
1520055
1523450
1523476
1523492
1671098
1671111
1693762
1693788
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Cable colour Coding Thread type (wiring and installation) Thread type connection side Connection side B (sensors/actuators) Connector type Seal type Sensor/actuator connectivity fittings Type (misc.)

17.11 €

11 63 Days 4250[Other] TPE-strand 0.5 m[Other] mount0.501.200.344--BlackA-M12M12 plug, built-inPlug-Square barchet front panel fitting-

17.37 €

11 53 Days 4250[Other] TPE-strand 0.5 m[Other] build-in0.501.200.344--BlackA-M12M12 socket, built-inSocket-Square barchet front panel fitting-

17.64 €

11 67 Days 460[Other] TPE-strand 0.5 m[Other] mount0.501.200.345--GreyA-M12M12 plug, built-inPlug-Square barchet front panel fitting-

18.00 €

11 7 Days 460[Other] TPE-strand 0.5 m[Other] build-in0.501.200.345--GreyA-M12M12 socket, built-inSocket-Square barchet front panel fitting-

22.70 €

9 91 Days 230[Other] TPE-strand 0.5 m[Other] mount0.501.150.258--YellowA-M12M12 plug, built-inPlug-Square barchet front panel fitting-

26.72 €

7 91 Days 230[Other] TPE-strand 0.5 m[Other] build-in0.501.200.258--YellowA-M12M12 socket, built-inSocket-Square barchet front panel fitting-

13.78 €

14 7 Days 460-[Other] mount--0.253430---M8M12 plug, built-inPlugScrew-onM8 front panel fittingM8-pin

14.68 €

13 7 Days 460-[Other] mount--0.254430---M8M12 plug, built-inPlugScrew-onM8 front panel fittingM8-pin

15.42 €

12 7 Days 460-[Other] build-in--0.253330---M8M12 plug, built-inSocketScrew-onM8 front panel fittingM8-Bush

16.21 €

12 7 Days 460-[Other] build-in--0.254330---M8M12 plug, built-inSocketScrew-onM8 front panel fittingM8-socket

20.59 €

9 91 Days 230-[Other] build-in0.501.150.258230YellowAPG9M12M12 socket, built-inSocketSpeedconPG9 front panel fittingM12-Bush

19.96 €

10 91 Days 230-[Other] mount0.501.150.258230YellowAPG9M12M12 plug, built-inPlugSpeedconPG9 front panel fittingM12 - Pen

14.68 €

13 53 Days 460-[Other] build-in0.501.200.345460GreyAM16M12M12 socket, built-inSocketSpeedconM16 front panel fittingM12-Bush

14.41 €

13 75 Days 460-[Other] mount0.501.200.345460GreyAM16M12M12 plug, built-inPlugSpeedconM16 front panel fittingM12-Pin

13.62 €

14 75 Days 4250-[Other] mount0.501.200.3444250BlackAM16M12M12 plug, built-inPlugSpeedconM16 front panel fittingM12-Pin

20.59 €

9 91 Days 230[Other] TPE-strand 0.5 m[Other] build-in0.501.150.258--YellowAM16M12M12 socket, built-inSocketSpeedconM16 front panel fittingM12-Socket

19.48 €

10 91 Days 230-[Other] mount0.501.150.258530YellowAM16M12M12 plug, built-inPlugSpeedconM16 front panel fittingM12 pin

14.68 €

13 53 Days 460-[Other] build-in0.501.200.345460GreyAPG9M12M12 socket, built-inSocketSpeedconPG9 front panel fittingM12-socket

14.41 €

13 75 Days 460-[Other] mount0.501.200.345460GreyAPG9M12M12 plug, built-inPlugSpeedconPG9 front panel fittingM12-point

13.62 €

14 84 Days 4250-[Other] mount0.501.200.3444250BlackAPG9M12M12 plug, built-inPlugSpeedconPG9 front panel fittingM12-pin

13.99 €

14 53 Days 4250-[Other] build-in0.501.200.3444250BlackAPG9M12M12 socket, built-inSocketSpeedconPG9 front panel fittingM12-socket

Loading...

  1. 1

Basic information

IP rating IP67 Contamination level 3 Temperature range(°C) -25 - +85
Jacket material TPE Connection (components) Open end cable Connection side A (sensors/actuators) Cable, open end
Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support