Sensor / actuator built-in connector M12 Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424240

Part Number
1424240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.40 €

20 Quote

Loading...

  1. 1

Basic information

Nominal current(A) 3 Nominal voltage(V) 30 Connection direction mount
IP rating IP67 Number of pins 5 Coding B
Connection (components) Open end cable Thread type connection side M12 Connection side A (sensors/actuators) Cable, open end
Connection side B (sensors/actuators) M12 plug, built-in Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Sensor / actuator built-in connector M12 Plug, part number 1424240.
You can find the detail information about specifications and dimensions on part number 1424240.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360