Sensor / actuator built-in connector M12 Socket (1419632)

Sensor / actuator built-in connector M12 Socket 1419632

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator built-in connector M12 Socket 1419632
  • Sensor / actuator built-in connector M12 Socket 1419632

Product Details:

Manufacturer part number: 1419632

Brand: PHOENIX CONTACT

Price: 15.79

Delivery time: 7 Days


Technical Data:

Outside diameter: 1.20 mm

Connector cross section: 0.34 (max) mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419632

Part Number
1419632
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross section
(mm²)

15.79 €

12 7 Days 1.200.34 (max)

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction build-in
IP rating IP67 Cable length(m) 0.50 Number of pins 4
Coding A Jacket material PUR Connection (components) Open end cable
Thread type connection side M12 Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Sensor / actuator built-in connector M12 Socket, part number 1419632.
You can find the detail information about specifications and dimensions on part number 1419632.

Variation of this product

Part Number
1419658
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Connector cross section
(mm²)

16.42 €

12 67 Days 2.600.75 (max)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360