Manufacturer part number: 1519723
Brand: PHOENIX CONTACT
Price: 30.68 €
Delivery time: 30 Days
Number of pins: 4
Connection side A (sensors/actuators): M12 socket, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1519723
Nominal current(A) | 4 | Nominal voltage(V) | 48 | Connection direction | T-shaped |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -25 - +90 | Colour | Green |
Contact material | CuZn | Coding | A | Contact surface | Ni/Au |
Thread type connection side | M12 | Connection side B (sensors/actuators) | M12 socket, straight | Connector standard | Sensor connector |
Connector type | Adapter | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
This page is T distributor SAC, part number 1519723.
You can find the detail information about specifications and dimensions on part number 1519723.
Part Number |
---|
1541186 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Connection side A (sensors/actuators) |
---|---|---|---|---|---|---|---|
29.20 € | 7 | 7 Days | 5 | M12 plug, straight |