Wall bushing (1410393)

Wall bushing 1410393

Click on this image to zoom in.

Click on this image to zoom in.

  • Wall bushing 1410393
  • Wall bushing 1410393
  • Wall bushing 1410393
  • Wall bushing 1410393
  • Wall bushing 1410393
  • Wall bushing 1410393
  • Wall bushing 1410393

Product Details:

Manufacturer part number: 1410393

Brand: PHOENIX CONTACT

Price: 49.16

Delivery time: 7 Days


Technical Data:

Nominal current: 40 A

AWG: 14 -10

Cable length: 1 m

Cable diameter: 9 - 14 mm

Connector cross section: 2.5-6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410393

Part Number
1410393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)
Number of pins

49.16 €

4 7 Days 4014 -1019 - 142.5-64 + PE

Loading...

  1. 1

Basic information

IP rating IP66 Colour Black Case material PA
Contact material Copper Connection (components) Cut & Clip Connector type (category) DIN connector
Seal type QUICKON Series (connectors) QPD Leading contact (PE) Yes

This page is Wall bushing, part number 1410393.
You can find the detail information about specifications and dimensions on part number 1410393.

Variation of this product

Part Number
1410392
1414675
1414676
1414677
1414684
1414685
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)
Number of pins

39.39 €

5 7 Days 4014 -100.509 - 142.5-64 + PE

20.33 €

9 7 Days 17.5-0.505 - 9.50 mm0.50-1.53 + PE

21.38 €

9 7 Days 17.5-15 - 9.50 mm0.50-1.53 + PE

11.67 €

16 7 Days 17.5--5 - 9.50 mm0.50-1.53 + PE

19.32 €

10 7 Days 17.5-0.505 - 9.50 mm0.50-1.52 + PE

20.12 €

10 7 Days 17.5-15 - 9.50 mm0.50-1.52 + PE

Tech Support