Y distributor SAC-3P-M 8Y

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1696183
1696222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

27.24 €

10 7 Days 30

27.24 €

10 7 Days 60

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction Y-shaped IP rating IP67
Temperature range(°C) -25 - +90 Number of pins 3 Colour Green
Contact material CuZn Coding A Contact surface Ni/Au
Thread type connection side M8 Connection side A (sensors/actuators) M8 plug, straight Connection side B (sensors/actuators) M8 socket, straight
Connector standard Sensor connector Connector type Adapter Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter
Industrial goods Yes

Tech Support