Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1403627 |
1511789 |
1514016 |
1527618 |
1683413 |
1683455 |
1683471 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | IP rating | Temperature range (°C) | Number of pins | Colour | Contact surface | Thread type connection side | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.86 € | 5 | 7 Days | 4 | 24 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 3 | Black | Ni/Au | M12 | M12 plug, straight | M12 socket, straight | Sensor connector | Adapter | Yes | ||||
27.24 € | 10 | 7 Days | 4 | 60 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 4 | Green | Ni/Au | M12 | M12 plug, straight | M12 socket, straight | Sensor connector | Adapter | Yes | ||||
27.24 € | 10 | 7 Days | - | - | - | [Available] IP65 | - | 4 | - | - | - | - | - | - | - | - | ||||
119.83 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 60 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 4 | Black | Ni/Au | M12 | M12 plug, straight | M12 socket, straight | Sensor connector | Adapter | Yes | ||
27.24 € | 10 | 7 Days | 4 | 48 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 4 | Green | Ni/Au | M12 | M12 plug, straight | M12 socket, straight | Sensor connector | Adapter | Yes | ||||
27.24 € | 10 | 7 Days | 4 | 48 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 4 | Green | Ni/Au | M12 | M12 plug, straight | M12 socket, straight | Sensor connector | Adapter | Yes | ||||
27.24 € | 10 | 7 Days | 4 | 60 | [Other] Y-shaped | [Available] IP67 | -25 - +90 | 3 | Green | Ni/Au | M12 | M12 plug, straight | M8 socket, straight | Sensor connector | Adapter | Yes |
Loading...
Contact material | CuZn | Coding | A | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
---|
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
IP rating
Temperature range(°C)
Number of pins
Colour
Contact surface
Thread type connection side
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Connector type
Industrial goods
Filter by standard shipping days
Optional Attributes