Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | Y-shaped |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -25 - +90 | Number of pins | 5 |
Colour | Black | Contact material | CuZn | Coding | A |
Contact surface | Ni/Au | Thread type connection side | M12 | Connection side B (sensors/actuators) | M12 plug, straight |
Connector standard | Sensor connector | Connector type | Adapter | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
Industrial goods | Yes |