Y distributor SAC-5P-Y / 2XFS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1546068

Part Number
1546068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.24 €

10 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 48 Connection direction Y-shaped
IP rating IP67 Temperature range(°C) -25 - +90 Number of pins 5
Colour Green Contact material CuZn Coding A
Contact surface Ni/Au Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) M12 socket, straight Connector standard Sensor connector Connector type Adapter
Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter Industrial goods Yes

This page is Y distributor SAC-5P-Y / 2XFS, part number 1546068.
You can find the detail information about specifications and dimensions on part number 1546068.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360