Y distributor SAC-8PY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1454969
1454972
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

124.29 €

5 7 Days Black

65.74 €

5 7 Days Green

Loading...

  1. 1

Basic information

Nominal current(A) 2 Nominal voltage(V) 30 Connection direction Y-shaped
IP rating IP67 Temperature range(°C) -25 - +90 Number of pins 8
Contact material CuZn Coding A Contact surface Ni/Au
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) M12 socket, straight
Connector standard Sensor connector Connector type Adapter Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter
Industrial goods Yes

Tech Support