Bus system flat-type plug SACCEC, M12, A-coded, front / screw mounting, with bus cable (1525623)

Bus system flat-type plug SACCEC, M12, A-coded, front / screw mounting, with bus cable 1525623

Product Details:

Manufacturer part number: 1525623

Brand: PHOENIX CONTACT

Price: 46.41

Delivery time: 72 Days


Technical Data:

Cable length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1525623

Part Number
1525623
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

46.41 €

4 72 Days 0.5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Outside diameter(mm) 1.95
Connector cross section(mm²) 0.25 Temperature range(°C) -40 to +85 Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding A Connection (components) Open end cable
Connector standard Bus connector Connector type Plug Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Mount

This page is Bus system flat-type plug SACCEC, M12, A-coded, front / screw mounting, with bus cable, part number 1525623.
You can find the detail information about specifications and dimensions on part number 1525623.

Variation of this product

Part Number
1525636
1525649
1525652
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

48.42 €

4 7 Days 1

52.85 €

4 72 Days 2

66.11 €

3 72 Days 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360