Bus system flat-type plug SACCEC, socket M12, A-coded, front / screw mounting, with bus cable (1525678)

Bus system flat-type plug SACCEC, socket M12, A-coded, front / screw mounting, with bus cable 1525678

Product Details:

Manufacturer part number: 1525678

Brand: PHOENIX CONTACT

Price: 46.41

Delivery time: 84 Days


Technical Data:

Cable length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1525678

Part Number
1525678
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

46.41 €

4 84 Days 0.5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Outside diameter(mm) 1.95
Connector cross section(mm²) 0.25 Number of pins 5 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP67 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Connection direction Built-in

This page is Bus system flat-type plug SACCEC, socket M12, A-coded, front / screw mounting, with bus cable, part number 1525678.
You can find the detail information about specifications and dimensions on part number 1525678.

Variation of this product

Part Number
1525681
1525694
1525704
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

48.42 €

4 84 Days 1

52.85 €

4 84 Days 2

66.11 €

3 84 Days 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360