Manufacturer part number: 1525610
Brand: PHOENIX CONTACT
Price: 66.11 €
Delivery time: 72 Days
Cable length: 5 m
Outside diameter: 2.55 mm
Connector cross section: 0.25 mm²
Number of pins: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1525610
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Nominal current(A) | 4 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M12 |
Coding | B | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Connection direction | Built-in |
This page is Bus system flat-type plug SACCEC, socket M12, B-coded, front / screw mounting, with bus cable, part number 1525610.
You can find the detail information about specifications and dimensions on part number 1525610.
Part Number |
---|
1519574 |
1525597 |
1525607 |
1529742 |
1529755 |
1529768 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins |
---|---|---|---|---|---|---|---|---|---|
52.85 € | 4 | 72 Days | 2 | 2.55 | 0.25 | 2 | |||
46.41 € | 4 | 72 Days | 0.5 | 2.55 | 0.25 | 2 | |||
48.42 € | 4 | 72 Days | 1 | 2.55 | 0.25 | 2 | |||
46.41 € | 4 | 58 Days | 0.5 | - | 0.22 | 5 | |||
48.52 € | 4 | 58 Days | 1 | - | 0.22 | 5 | |||
53.33 € | 4 | 58 Days | 2 | - | 0.22 | 5 |