Manufacturer part number: 1528484
Brand: PHOENIX CONTACT
Price: 47.31 €
Delivery time: 58 Days
Cable length: 0.5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1528484
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Outside diameter(mm) | 0.98 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.14 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M12 |
Coding | D | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Connection direction | Built-in |
This page is Bus system flat-type plug SACCEC, socket M12, D-coded, front / screw mounting, with bus cable, part number 1528484.
You can find the detail information about specifications and dimensions on part number 1528484.
Part Number |
---|
1528497 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
50.48 € | 4 | 58 Days | 1 |