Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1535215
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Number of pins | 4 | Nominal current(A) | 4 | Nominal voltage(V AC) | 250 |
IP rating | IP67 | Thread type connection side | M12 | Coding | D |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Connection direction | Built-in |
This page is Bus system flat-type plug SACC-EC, socket M12-SPEEDCON, D-coded, front / screw mounting with M16 thread, with 0.5 m TPE litz wire, part number 1535215.
You can find the detail information about specifications and dimensions on part number 1535215.
Configure
Basic Attributes
Optional Attributes