Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 1.75 | Nominal voltage(V) | 60 | Connection direction | right angle |
---|---|---|---|---|---|
IP rating | IP67 | Outside diameter(mm) | 1.60 | Temperature range(°C) | -40 - +85 |
Number of pins | 4 | Coding | D | Connection (components) | Cut & Clip |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 Plug | Connection side B (sensors/actuators) | Customisable |
Connector standard | Bus connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator data cable |