Manufacturer part number: 1401096
Brand: PHOENIX CONTACT
Price: 36.59 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1401096
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
IP rating | IP67 | Connector cross section(mm²) | 0.75 (max) | Temperature range(°C) | -40 - +85 |
Number of pins | 5 | Coding | B | Connection (components) | Screw terminal |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Bus connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator data cable |
This page is Bus system plug-in connector SACC, Plug straight M12, B-coded, part number 1401096.
You can find the detail information about specifications and dimensions on part number 1401096.
Part Number |
---|
1507764 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
34.51 € | 6 | 7 Days |