Bus system plug-in connector SACC, Socket angled M12, D-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1553637
1554542
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross section
(mm²)

27.61 €

7 11 Days 0.34 (max)

27.56 €

7 7 Days -

Loading...

  1. 1

Basic information

Nominal current(A) 1.75 Nominal voltage(V) 60 Connection direction right angle
IP rating IP67 Outside diameter(mm) 1.60 Number of pins 4
Coding D Connection (components) Cut & Clip Thread type connection side M12
Connection side A (sensors/actuators) M12 socket, right angle Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator data cable

Tech Support