Bus system plug-in connector SACC, Socket straight M12, A-coded (1508365)

Bus system plug-in connector SACC, Socket straight M12, A-coded 1508365

Click on this image to zoom in.

Click on this image to zoom in.

  • Bus system plug-in connector SACC, Socket straight M12, A-coded 1508365
  • Bus system plug-in connector SACC, Socket straight M12, A-coded 1508365

Product Details:

Manufacturer part number: 1508365

Brand: PHOENIX CONTACT

Price: 34.51

Delivery time: 7 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 60 V

Outside diameter: - mm

Connector cross section: 0.75 (max) mm²

Number of pins: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1508365

Part Number
1508365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins Connection (components)

34.51 €

6 7 Days 460-0.75 (max)5Screw terminal

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Coding A
Thread type connection side M12 Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is Bus system plug-in connector SACC, Socket straight M12, A-coded, part number 1508365.
You can find the detail information about specifications and dimensions on part number 1508365.

Variation of this product

Part Number
1424672
1553640
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins Connection (components)

24.18 €

8 7 Days 460-0.50 (max)5Push-in connector

41.91 €

5 7 Days 2301.600.34 (max)8Cut & Clip

Tech Support