Manufacturer part number: 1403846
Brand: PHOENIX CONTACT
Price: 16.90 €
Delivery time: 68 Days
Cable diameter: 9 - 16 mm
Temperature range: -25 - +85 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1403846
Nominal current(A) | 20 | Nominal voltage(V) | 690 | IP rating | IP69K |
---|---|---|---|---|---|
AWG | 16 - 14 | Connection angle(°) | 180 | Connector cross section(mm²) | 2.5 (max) |
Number of pins | 4 + PE | Colour | Black | Contact material | Silver plated |
Connection (components) | Cut & Clip | Connector type | Wire connector | Connector type (category) | Bullet connector |
Series (connectors) | QUICKON | Leading contact (PE) | Yes |
This page is Cable connector panel feed-through, part number 1403846.
You can find the detail information about specifications and dimensions on part number 1403846.
Part Number |
---|
1403848 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | Temperature range (°C) |
---|---|---|---|---|---|---|---|
16.90 € | 11 | 7 Days | 6 - 11 | -25 - +70 |