Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1424651 |
1424654 |
1424688 |
1424692 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Number of pins | Connection side A (sensors/actuators) | |
---|---|---|---|---|---|---|---|---|
12.48 € | 15 | 7 Days | 60 | 5 | M12 plug, straight | |||
10.82 € | 17 | 7 Days | 250 | 4 | M12 plug, straight | |||
12.48 € | 15 | 7 Days | 60 | 5 | - | |||
10.82 € | 17 | 7 Days | 250 | 4 | - |
Loading...
Nominal current(A) | 4 | IP rating | IP65 | Contact material | CuSn |
---|---|---|---|---|---|
Coding | A | Contact surface | Ni/Au | Connection (components) | Push-in connector |
Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |