Connector SACC, Plug angled M12, DUO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1531044

Part Number
1531044
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.42 €

10 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 IP rating IP67
Number of pins 5 Contact material CuZn Coding A
Contact surface Galvanised Connection (components) Screws Thread type connection side M12
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Connector SACC, Plug angled M12, DUO, part number 1531044.
You can find the detail information about specifications and dimensions on part number 1531044.

Tech Support