Connector SACC, Plug angled M8 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407583
1407585
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Number of pins

22.26 €

9 7 Days 483

23.75 €

8 7 Days 304

Loading...

  1. 1

Basic information

Nominal current(A) 4 IP rating IP67 Contact material CuZn
Coding A Contact surface Au Connection (components) Screws
Thread type connection side M8 Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support