Manufacturer part number: 1424686
Brand: PHOENIX CONTACT
Price: 12.48 €
Delivery time: 7 Days
Nominal voltage: 60 V
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424686
Nominal current(A) | 4 | IP rating | IP65 | Contact material | CuSn |
---|---|---|---|---|---|
Coding | A | Contact surface | Ni/Au | Connection (components) | Push-in connector |
Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Plug straight M12, part number 1424686.
You can find the detail information about specifications and dimensions on part number 1424686.
Part Number |
---|
1424649 |
1424691 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|
12.48 € | 15 | 7 Days | 60 | 5 | |||
10.82 € | 17 | 7 Days | 250 | 4 |