Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430381
Nominal current(A) | 4 | Nominal voltage(V) | 250 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 4 | Contact material | CuZn | Coding | A |
Contact surface | Galvanised | Connection (components) | Screws | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, socket, straight, M12, SKINTOP, part number 1430381.
You can find the detail information about specifications and dimensions on part number 1430381.