Contact carriers SACC, with splice ring (1419988)

Contact carriers SACC, with splice ring 1419988

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact carriers SACC, with splice ring 1419988
  • Contact carriers SACC, with splice ring 1419988
  • Contact carriers SACC, with splice ring 1419988
  • Contact carriers SACC, with splice ring 1419988
  • Contact carriers SACC, with splice ring 1419988

Product Details:

Manufacturer part number: 1419988

Brand: PHOENIX CONTACT

Price: 3.23

Delivery time: 68 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 60 V

Connector cross section: 0.34 (max) mm²

Number of pins: 5

Coding: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419988

Part Number
1419988
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connector cross section
(mm²)
Number of pins Coding

3.23 €

60 68 Days 4600.34 (max)5A

Loading...

  1. 1

Basic information

IP rating IP67 Connection (components) Open end cable Thread type connection side M12
Connector standard Sensor connector Connector type Contact mount Sensor/actuator wiring type (category) Sensor/actuator connector
Industrial goods Yes

This page is Contact carriers SACC, with splice ring, part number 1419988.
You can find the detail information about specifications and dimensions on part number 1419988.

Variation of this product

Part Number
1440915
1440928
1440931
1440944
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connector cross section
(mm²)
Number of pins Coding

3.23 €

60 68 Days 4600.34 (max)5B

3.63 €

50 68 Days 2300.25 (max)8A

3.23 €

60 68 Days 42500.34 (max)4A

3.23 €

60 68 Days 42500.34 (max)4D

Tech Support