Field Attachable Plug Connector SACC, Plug angled M12, shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424659
1424667
1693429
1694279
1694282
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection IP rating Cable diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

25.38 €

8 7 Days -[Available] IP65---5--CuSnNi/AuPush-in connectorM12 socket, right angle----

23.87 €

8 7 Days -[Available] IP67-0.50 (max)-40 - +854----Push-in connectorM12 PlugCustomisableSensor connectorPlug-

34.19 €

6 7 Days Screws[Available] IP674–60.25-0.75-40 - +855460--ScrewsM12 PlugCustomisableSensor connectorPlugM12-pin, angled

30.44 €

6 7 Days Screws[Available] IP674–60.25-0.75-40 - +8544250--ScrewsM12 PlugCustomisableSensor connectorPlugM12-pin, angled

34.19 €

6 7 Days Screws[Available] IP676 - 80.25-0.75-40 - +855460--ScrewsM12 PlugCustomisableSensor connectorPlugM12-pin, angled

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction right angle
Coding A Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support