Field Attachable Plug Connector SACC, Plug straight M12 (1662528)

Field Attachable Plug Connector SACC, Plug straight M12 1662528

Click on this image to zoom in.

Click on this image to zoom in.

  • Field Attachable Plug Connector SACC, Plug straight M12 1662528
  • Field Attachable Plug Connector SACC, Plug straight M12 1662528
  • Field Attachable Plug Connector SACC, Plug straight M12 1662528
  • Field Attachable Plug Connector SACC, Plug straight M12 1662528

Product Details:

Manufacturer part number: 1662528

Brand: PHOENIX CONTACT

Price: 13.80

Delivery time: 7 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 250 V

Connection: Screws

Cable diameter: 4–6 mm

Outside diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1662528

Part Number
1662528
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Cable diameter
(mm)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components) Connection side B (sensors/actuators) Type (misc.)

13.80 €

14 7 Days 4250Screws4–6-0.25-0.75-40 - +8544250ScrewsM12 socket, straightM12 pen straight

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Coding A
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, straight Connector standard Sensor connector
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Field Attachable Plug Connector SACC, Plug straight M12, part number 1662528.
You can find the detail information about specifications and dimensions on part number 1662528.

Variation of this product

Part Number
1513334
1641691
1641785
1663116
1681460
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Cable diameter
(mm)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components) Connection side B (sensors/actuators) Type (misc.)

33.71 €

6 7 Days 230Screws6 - 8-0.25-0.50-40 - +858230ScrewsCustomisableM12-pin, direct

11.70 €

16 7 Days 4125[Other] Cutting-clamping technology-1.600.14-0.34-25 - +8044125Cut & ClipCustomisableM12 pen straight

11.70 €

16 7 Days 4250[Other] Cutting-clamping technology-2.600.34-0.75-25 - +8044250Cut & ClipCustomisableM12-pin, direct

16.85 €

11 Quote 460Screws4–6-0.25-0.75-40 - +855460ScrewsM12 socket, straightM12 - Pen, straight

16.85 €

11 7 Days 460Screws6 - 8-0.25-0.75-40 - +855460ScrewsCustomisableM12 male, straight

Tech Support