Field Attachable Plug Connector SACC, Plug straight M12, shielded (1403854)

Field Attachable Plug Connector SACC, Plug straight M12, shielded 1403854

Click on this image to zoom in.

Click on this image to zoom in.

  • Field Attachable Plug Connector SACC, Plug straight M12, shielded 1403854
  • Field Attachable Plug Connector SACC, Plug straight M12, shielded 1403854

Product Details:

Manufacturer part number: 1403854

Brand: PHOENIX CONTACT

Price: 42.16

Delivery time: 7 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 60 V

Connection: -

Connection direction: -

Cable diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1403854

Part Number
1403854
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction Cable diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

42.16 €

5 7 Days 460-----5--CuZnAuScrews----

Loading...

  1. 1

Basic information

IP rating IP67 Coding A Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Field Attachable Plug Connector SACC, Plug straight M12, shielded, part number 1403854.
You can find the detail information about specifications and dimensions on part number 1403854.

Variation of this product

Part Number
1424658
1501540
1511857
1693416
1693830
1694266
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction Cable diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

22.57 €

9 7 Days 460-[Straight] straight-0.50 (max)-40 - +855----Spring-loaded terminalCustomisableSensor connectorPlug-

25.63 €

8 7 Days 460Screws[Straight] straight6 - 80.25-0.75-40 - +8544250--ScrewsCustomisableSensor connectorPlugM12 - Pen, straight

41.09 €

5 7 Days 230Screws[Straight] straight6 - 80.25-0.50-40 - +858230--ScrewsCustomisableSensor connectorPlugM12-Pin, straight

29.16 €

7 7 Days 460Screws[Straight] straight4–60.25-0.75-40 - +855460--ScrewsCustomisableSensor connectorPlugM12-pin, straight

25.63 €

8 7 Days 460Screws[Straight] straight4–60.25-0.75-40 - +8544250--ScrewsCustomisableSensor connectorPlugM12 pen straight

29.05 €

7 7 Days 460Screws[Straight] straight6 - 80.25-0.75-40 - +85 °C5460--ScrewsCustomisableSensor connectorPlugM12-pin, straight

Tech Support