Manufacturer part number: 1424653
Brand: PHOENIX CONTACT
Price: 12.48 €
Delivery time: 7 Days
Nominal voltage: 60 V
Connection: -
Connection direction: [Angle] right angle
IP rating: [Available] IP65
Cable diameter: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424653
Part Number
|
---|
1424653 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection | Connection direction | IP rating | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.48 € | 15 | 7 Days | 60 | - | [Angle] right angle | [Available] IP65 | - | 0.50 (max) | -40 - +85 | 5 | - | - | - | - | Spring-loaded terminal | M12 socket, right angle | Customisable | Sensor connector | Socket | - |
Loading...
Nominal current(A) | 4 | Coding | A | Thread type connection side | M12 |
---|---|---|---|---|---|
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Field Attachable Plug Connector SACC, Socket angled M12, part number 1424653.
You can find the detail information about specifications and dimensions on part number 1424653.
Configure
Basic Attributes
Connection
Cable diameter(mm)
Nominal current (details)(A)
Nominal voltage (details)(V)
Contact material
Contact surface
Type (misc.)
Nominal voltage(V)
Connection direction
IP rating
Connector cross section(mm²)
Temperature range(°C)
Number of pins
Connection (components)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1424656 |
1424690 |
1424694 |
1662984 |
1681143 |
1681499 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Connection | Connection direction | IP rating | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.82 € | 17 | 7 Days | 250 | - | - | [Available] IP65 | - | - | - | 4 | - | - | CuSn | Ni/Au | Push-in connector | M12 plug, straight | - | - | - | - | |||
12.48 € | 15 | 7 Days | 60 | - | - | [Available] IP65 | - | - | - | 5 | - | - | CuSn | Ni/Au | Push-in connector | - | - | - | - | - | |||
10.82 € | 17 | 7 Days | 250 | - | - | [Available] IP65 | - | - | - | 4 | - | - | CuSn | Ni/Au | Push-in connector | - | - | - | - | - | |||
16.85 € | 11 | 7 Days | 60 | Screws | [Angle] right angle | [Available] IP67 | 4–6 | 0.25-0.75 | -40 - +85 | 5 | 4 | 60 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-Socket, angled | |||
13.80 € | 14 | 7 Days | 250 | Screws | [Angle] right angle | [Available] IP67 | 4–6 | 0.25-0.75 | -40 - +85 | 4 | 4 | 250 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-socket, angled | |||
16.85 € | 11 | Quote | 60 | Screws | [Angle] right angle | [Available] IP67 | 6 - 8 | 0.25-0.75 | -40 - +85 | 5 | 4 | 60 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-Socket, bent |