Field Attachable Plug Connector SACC, Socket straight M12, shielded (1511860)

Field Attachable Plug Connector SACC, Socket straight M12, shielded 1511860

Click on this image to zoom in.

Click on this image to zoom in.

  • Field Attachable Plug Connector SACC, Socket straight M12, shielded 1511860
  • Field Attachable Plug Connector SACC, Socket straight M12, shielded 1511860
  • Field Attachable Plug Connector SACC, Socket straight M12, shielded 1511860
  • Field Attachable Plug Connector SACC, Socket straight M12, shielded 1511860

Product Details:

Manufacturer part number: 1511860

Brand: PHOENIX CONTACT

Price: 42.80

Delivery time: 7 Days


Technical Data:

Nominal current: 2 A

Nominal voltage: 30 V

Connection: Screws

Connection direction: [Straight] straight

IP rating: [Available] IP67


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1511860

Part Number
1511860
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction IP rating Cable diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

42.80 €

5 7 Days 230Screws[Straight] straight[Available] IP676 - 80.25-0.50-40 - +858230--ScrewsM12CustomisableM12 socket, straightSensor connectorSocketM12-Bushing, direct

Loading...

  1. 1

Basic information

Coding A Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Field Attachable Plug Connector SACC, Socket straight M12, shielded, part number 1511860.
You can find the detail information about specifications and dimensions on part number 1511860.

Variation of this product

Part Number
1417877
1424660
1424668
1694295
1694305
1694318
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction IP rating Cable diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

41.62 €

5 7 Days 460--[Available] IP67---5--CuZnAuScrewsM12-----

22.83 €

8 10 Days 460-[Straight] straight[Available] IP67-0.50 (max)-5----Spring-loaded terminal-CustomisableM12 socket, straightSensor connectorSocket-

20.70 €

9 7 Days 460--[Available] IP65---4--CuSnNi/AuPush-in connectorM12-----

25.63 €

8 7 Days 460Screws[Straight] straight[Available] IP674–60.25-0.75-40 - +8544250--ScrewsM12CustomisableM12 socket, straightSensor connectorSocketM12-socket, straight

29.16 €

7 Quote 460Screws[Straight] straight[Available] IP676 - 80.25-0.75-40 - +8554250--ScrewsM12CustomisableM12 socket, straightSensor connectorSocketM12-female connector, direct

29.16 €

7 7 Days 460Screws[Straight] straight[Available] IP676 - 80.25-0.75-40 - +855460--ScrewsM12CustomisableM12 socket, straightSensor connectorSocketM12-Socket, straight

Tech Support