Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1436699 |
1457542 |
1552230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Outside diameter (mm) | Connector cross section (mm²) | Connector type | |
---|---|---|---|---|---|---|---|---|---|
13.62 € | 20 | 49 Days | [Other] mount | 1.20 | 0.34 (max) | Plug | |||
8.31 € | 100 | 91 Days | - | - | - | Contact mount | |||
6.60 € | 60 | 91 Days | - | - | - | Contact mount |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 5 | Coding | B | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |