Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1456514 |
1456556 |
1457979 |
1558519 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Temperature range (°C) | Connector standard | |
---|---|---|---|---|---|---|---|---|
13.52 € | 20 | 82 Days | 1 | -40 - +85 | Bus connector | |||
13.78 € | 20 | 82 Days | - | -40 - +85 | Bus connector | |||
13.52 € | 20 | 82 Days | - | - | Sensor connector | |||
18.37 € | 20 | 82 Days | - | -40 - +85 | Bus connector |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | mount |
---|---|---|---|---|---|
IP rating | IP67 | Number of pins | 4 | Coding | D |
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |