Flush-type connector SACC-DSI, socket, D-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1456527
1456569
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.31 €

20 82 Days

14.31 €

20 82 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction build-in
IP rating IP67 Number of pins 4 Coding D
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) Customisable
Connection side B (sensors/actuators) M12 socket, built-in Connector standard Sensor connector Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support