Flush-type connector SACC-DSI, socket, M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436314
1436327
1436330
1436343
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

12.51 €

20 Quote 460--5

18.37 €

20 Quote 2301.150.25 (max)8

12.51 €

20 7 Days 4601.200.34 (max)5

18.69 €

20 Quote 2301.150.25 (max)8

Loading...

  1. 1

Basic information

Connection direction build-in IP rating IP67 Coding A
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) Customisable
Connection side B (sensors/actuators) M12 socket, built-in Connector standard Sensor connector Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support