Flush-type connector SACC-DSIP, socket, M12, B-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1528251

Part Number
1528251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.52 €

20 75 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction build-in
IP rating IP67 Number of pins 5 Coding B
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) Customisable
Connection side B (sensors/actuators) M12 socket, built-in Connector standard Sensor connector Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

This page is Flush-type connector SACC-DSIP, socket, M12, B-coded, part number 1528251.
You can find the detail information about specifications and dimensions on part number 1528251.

Tech Support