Manufacturer part number: 1440070
Brand: PHOENIX CONTACT
Price: 13.78 €
Delivery time: Quote
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440070
Nominal current(A) | 4 | Nominal voltage(V) | 50 | Connection direction | mount |
---|---|---|---|---|---|
IP rating | IP67 | Coding | A | Connection (components) | Soldering |
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type connector SACC-DSIV, male, M8, part number 1440070.
You can find the detail information about specifications and dimensions on part number 1440070.
Part Number |
---|
1440096 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
15.52 € | 20 | Quote | 4 |