Flush-type connector SACC-DSIV, plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436589
1436602
1436961
1437012
1438037
1439913
1439968
1557578
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins

15.63 €

20 Quote 42504

16.32 €

20 Quote 4605

24.82 €

10 Quote 2308

26.72 €

10 Quote 2308

18.06 €

20 Quote 4605

17.42 €

20 Quote 4604

11.09 €

60 91 Days 4605

13.78 €

60 Quote 2308

Loading...

  1. 1

Basic information

Connection direction mount IP rating IP67 Coding A
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support