Flush-type connector SACC-DSIV, plug, M12, B-coded (1514883)

Flush-type connector SACC-DSIV, plug, M12, B-coded 1514883

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-DSIV, plug, M12, B-coded 1514883
  • Flush-type connector SACC-DSIV, plug, M12, B-coded 1514883
  • Flush-type connector SACC-DSIV, plug, M12, B-coded 1514883

Product Details:

Manufacturer part number: 1514883

Brand: PHOENIX CONTACT

Price: 11.35

Delivery time: 89 Days


Technical Data:

Nominal voltage: 60 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1514883

Part Number
1514883
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

11.35 €

20 89 Days 60

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction mount IP rating IP67
Number of pins 5 Coding B Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

This page is Flush-type connector SACC-DSIV, plug, M12, B-coded, part number 1514883.
You can find the detail information about specifications and dimensions on part number 1514883.

Variation of this product

Part Number
1527867
1528206
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)

16.90 €

20 89 Days 125

14.36 €

20 75 Days 60

Tech Support