Manufacturer part number: 1436563
Brand: PHOENIX CONTACT
Price: 16.32 €
Delivery time: Quote
Nominal current: 4 A
Nominal voltage: 60 V
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436563
Connection direction | build-in | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable |
Connection side B (sensors/actuators) | M12 socket, built-in | Connector standard | Sensor connector | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-DSIV, socket, part number 1436563.
You can find the detail information about specifications and dimensions on part number 1436563.
Part Number |
---|
1436564 |
1436974 |
1437025 |
1438024 |
1439900 |
1439997 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|---|
15.63 € | 20 | Quote | 4 | 250 | 4 | |||
24.82 € | 10 | Quote | 2 | 30 | 8 | |||
26.72 € | 10 | Quote | 2 | 30 | 8 | |||
18.06 € | 20 | Quote | 4 | 60 | 5 | |||
17.42 € | 20 | 91 Days | 4 | 60 | 4 | |||
8.62 € | 60 | Quote | 4 | 250 | 4 |