Manufacturer part number: 1524789
Brand: PHOENIX CONTACT
Price: 11.09 €
Delivery time: Quote
Number of pins: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1524789
Nominal current(A) | 4 | Nominal voltage(V) | 50 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Coding | A | Connection (components) | Soldering |
Thread type connection side | M8 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M8 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type connector SACC-DSIV, socket, M8, part number 1524789.
You can find the detail information about specifications and dimensions on part number 1524789.
Part Number |
---|
1524776 |
1524788 |
1526169 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
9.70 € | 20 | Quote | 3 | |||
12.25 € | 20 | Quote | 3 | |||
13.36 € | 20 | Quote | 4 |