Flush-type connector SACC-E, male, M12 (1436408)

Flush-type connector SACC-E, male, M12 1436408

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-E, male, M12 1436408
  • Flush-type connector SACC-E, male, M12 1436408
  • Flush-type connector SACC-E, male, M12 1436408
  • Flush-type connector SACC-E, male, M12 1436408

Product Details:

Manufacturer part number: 1436408

Brand: PHOENIX CONTACT

Price: 14.68

Delivery time: 33 Days


Technical Data:

Nominal current: 2 A

Nominal voltage: 30 V

Connection direction: [Other] mount

Number of pins: 8

Connection side A (sensors/actuators): M12 plug, built-in


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1436408

Part Number
1436408
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Number of pins Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type

14.68 €

20 33 Days 230[Other] mount8M12 plug, built-inCustomisablePlug

Loading...

  1. 1

Basic information

IP rating IP67 Coding A Connection (components) Soldering
Thread type connection side M12 Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

This page is Flush-type connector SACC-E, male, M12, part number 1436408.
You can find the detail information about specifications and dimensions on part number 1436408.

Variation of this product

Part Number
1436398
1436437
1436440
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Number of pins Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type

8.62 €

40 33 Days 460[Other] mount5M12 plug, built-inCustomisablePlug

8.37 €

40 33 Days 460[Other] mount5M12 plug, built-inCustomisablePlug

13.62 €

20 33 Days 230[Other] build-in8CustomisableM12 socket, built-inSocket

Tech Support