Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424177
Nominal current(A) | 0.5 | Nominal voltage(V) | 50 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Number of pins | 8 | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type socket SACC-DSI, part number 1424177.
You can find the detail information about specifications and dimensions on part number 1424177.