Housing screw connection SACC-M12-SCO NUT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1432460
1552243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.31 €

50 56 Days

4.46 €

60 56 Days

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M12 Connector standard Sensor connector
Connector type Enclosure gland Sensor/actuator cable features without contacts Sensor/actuator wiring type (category) Sensor/actuator connector
Industrial goods Yes

Tech Support