Installation plug-in connectors SACCBP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1442188

Part Number
1442188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.02 €

4 72 Days

Loading...

  1. 1

Basic information

Nominal current(A) 1.5 Nominal voltage(V) 30 IP rating IP67
Cable length(m) 1 Number of pins 12 Contact material CuZn
Coding A Jacket material PVC Contact surface Au
Connection (components) Open end cable Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Installation plug-in connectors SACCBP, part number 1442188.
You can find the detail information about specifications and dimensions on part number 1442188.

Tech Support