Manufacturer part number: 1441985
Brand: PHOENIX CONTACT
Price: 19.11 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1441985
Nominal current(A) | 1.5 | Nominal voltage(V) | 30 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 12 | Contact material | CuZn | Coding | A |
Contact surface | Au | Connection (components) | Soldering | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-CI-M12MS, part number 1441985.
You can find the detail information about specifications and dimensions on part number 1441985.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
1442065 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
20.70 € | 60 | Quote |