Manufacturer part number: 1419755
Brand: PHOENIX CONTACT
Price: 12.51 €
Delivery time: 82 Days
Connection side A (sensors/actuators): M12 plug, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419755
Nominal current(A) | 4 | Nominal voltage(V) | 250 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 4 | Contact material | CuZn | Coding | A |
Contact surface | Au | Connection (components) | Soldering | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-DSI-M12MS, part number 1419755.
You can find the detail information about specifications and dimensions on part number 1419755.
Part Number |
---|
1419742 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) |
---|---|---|---|---|---|---|
12.25 € | 20 | 82 Days | - |