Manufacturer part number: 1617925
Brand: PHOENIX CONTACT
Price: 22.55 €
Delivery time: 53 Days
Core diameter: 3.5 - 5.5 mm
Number of pins: 8
Connector type: Sleeve plug
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1617925
Connection direction | straight pins | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Test current(A) | Each Power Contact: 3.6 | Rated voltage | 60 V/AC/DC | Colour | Silver |
Case material | Metal | Connection (components) | Crimp | Thread type connection side | M17 |
Seal type | Speedcon | Type (misc.) | Shielded |
This page is M17 Compact connector feedthrough, part number 1617925.
You can find the detail information about specifications and dimensions on part number 1617925.
Part Number |
---|
1617863 |
1617872 |
1617873 |
1617929 |
1617932 |
1618801 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core diameter (mm) | Number of pins | Connector type |
---|---|---|---|---|---|---|---|---|
22.55 € | 9 | 53 Days | 3.5 - 5.5 | 17 | Sleeve plug | |||
22.55 € | 9 | 53 Days | 5 - 9 | 17 | Sleeve plug | |||
22.55 € | 9 | 82 Days | 9 - 11 | 17 | Sleeve plug | |||
22.55 € | 9 | 53 Days | 5 - 9 | 8 | Sleeve plug | |||
22.55 € | 9 | 53 Days | 9 - 11 | 8 | Sleeve plug | |||
22.55 € | 9 | 93 Days | 3.5 - 5.5 | 8 | Sleeve socket |